The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
1 - 25 of 558 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Lead Wire - 23 lb-in  2.6 N·m   - 360 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 23 lb-in  2.6 N·m   - 360 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 28 lb-in  3.2 N·m   - 300 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 28 lb-in  3.2 N·m   - 300 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 34 lb-in  3.9 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 34 lb-in  3.9 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Lead Wire - 41 lb-in  4.7 N·m   - 200 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 41 lb-in  4.7 N·m   - 200 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Lead Wire - 58 lb-in  6.6 N·m   - 144 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 58 lb-in  6.6 N·m   - 144 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Lead Wire - 69 lb-in  7.9 N·m   - 120 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 69 lb-in  7.9 N·m   - 120 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Lead Wire - 80 lb-in  9.1 N·m   - 100 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 80 lb-in  9.1 N·m   - 100 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Lead Wire - 111 lb-in  12.6 N·m   - 72 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 111 lb-in  12.6 N·m   - 72 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Lead Wire - 133 lb-in  15.1 N·m   - 60 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 133 lb-in  15.1 N·m   - 60 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Lead Wire - 160 lb-in  18.1 N·m   - 50 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 160 lb-in  18.1 N·m   - 50 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Lead Wire - 220 lb-in  25.2 N·m   - 36 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 220 lb-in  25.2 N·m   - 36 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Lead Wire - 260 lb-in  30.2 N·m   - 30 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 260 lb-in  30.2 N·m   - 30 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Lead Wire - 310 lb-in  35.5 N·m   - 24 Request Quote Add To Cart
Request Quote
1 - 25 of 558 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved