The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.
  • Continuous duty / Low heat
  • No Hunting or Gain tuning
  • Closed Loop
  • Improved angle accuracy
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
  • Learn More
Unit of Measure
Items
ar46aa-3-img

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote

ar46aa-3-img

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote

ar46aa-t10-3-img

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote

ar46aa-t10-3-img

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote

ar46aa-t10-3-img

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Frame Size - 1.65 in42 mm
Motor Length - 2.68 in.68 mm - 2.68 in.68 mm - 3.9 in.99 mm - 3.9 in.99 mm - 3.9 in.99 mm
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 42 oz-in0.3 N·m - 42 oz-in0.3 N·m - 48 oz-in0.35 N·m - 98 oz-in0.7 N·m - 141 oz-in1 N·m
Type - Continuous Duty
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear
Gear Ratio (X:1) - - - 3.6 :1 - 7.2 :1 - 10 :1
Backlash - - - 45 arc min (0.75°) - 25 arc min (0.42°) - 25 arc min (0.42°)
Shaft
- Single - Double - Single - Single - Single
Electromagnetic Brake - Not Equipped
Static Friction Torque
-
Continuous Duty
- Yes
Closed Loop System
- Yes
Built-in Controller
- No
Smooth Drive Function
- No
Power Supply - Single-Phase 100-115 VAC
Permissible Speed Range (r/min) - - - 0 ~ 500 - 0 ~ 250 - 0 ~ 180
Rotor Inertia - 0.32 oz-in²58x10-7 kg·m²
Lost Motion -
Control Power Supply - 24 VDC ± 5%, 0.5A
Radial Load - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N
Axial Load - 3.3 lb15 N
Driver Type - Pulse Input Type
UPC Code -

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved