ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
DGM60-ARAK 2.36 in. (60 mm) DGII Series Hollow Rotary Actuator (Single Shaft) (DC Input) Web Price $1,066.00
|
DGM60-ARBK 2.36 in. (60 mm) DGII Series Hollow Rotary Actuator (Double Shaft) (DC Input) Web Price $1,068.00
|
DGM85R-ARAC 3.35 in. (85 mm) DGII Series Hollow Rotary Actuator (Single Shaft) (AC Input) Web Price $1,887.00
|
DGM85R-ARBC 3.35 in. (85 mm) DGII Series Hollow Rotary Actuator (Double Shaft) (AC Input) Web Price $1,890.00
|
DGM130R-ARAC 5.12 in. (130 mm) DGII Series Hollow Rotary Actuator (Single Shaft) (AC Input) Web Price $2,149.00
|
|||||
Frame Size | - 2.36 in | - 2.36 in | - 3.35 in | - 3.35 in | - 5.12 in | |||||
Shaft | - Single | - Double | - Single | - Double | - Single | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Output Table Supporting Bearing | - Deep-Groove Ball Bearing | - Deep-Groove Ball Bearing | - Cross-Roller Bearing | - Cross-Roller Bearing | - Cross-Roller Bearing | |||||
Permissible Torque | - 7.9 lb-in | - 7.9 lb-in | - 24 lb-in | - 24 lb-in | - 106 lb-in | |||||
Inertia | - 24 oz-in² | - 24 oz-in² | - 121 oz-in² | - 121 oz-in² | - 820 oz-in² | |||||
Permissible Speed Range (r/min) | - 200 | |||||||||
Gear Ratio (X:1) | - 18 :1 | |||||||||
Max. Holding Torque | - 3.9 lb-in | - 3.9 lb-in | - 15.90 lb-in | - 15.90 lb-in | - 106 lb-in | |||||
Angular Transmission Accuracy | - 4 sec (0.067º) | - 4 sec (0.067º) | - 4 sec (0.067º) | - 4 sec (0.067º) | - 3 sec (0.05º) | |||||
Permissible Thrust Load | - 22 lb | - 22 lb | - 112 lb | - 112 lb | - 450 lb | |||||
Permissible Moment Load | - 17.7 lb-in | - 17.7 lb-in | - 88 lb-in | - 88 lb-in | - 440 lb-in | |||||
Runout of Output Table Surface | - 0 in. | |||||||||
Runout of Output Table Inner (Outer) Diameter | - 0 in. | |||||||||
Parallelism of Output Table | - 0 in. | |||||||||
Degree of Protection | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | - [Actuator] IP20 [Driver] IP20 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | - [Actuator] IP20 [Driver] IP20 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | |||||
Dimensions |
-
|
-
|
-
|
-
|
-
|
|||||
Power Supply | - DC Input | - DC Input | - AC Input | - AC Input | - AC Input | |||||
|