Item # |
Frame Size |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Web Price |
Dimensions |
Power Supply |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
DGM60-ARAK | Frame Size - 2.36 in60 mm | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | $1,066.00 |
Dimensions
- |
Power Supply - DC Input |
Add To Cart
Request Quote |
DGM60-ARBK | Frame Size - 2.36 in60 mm | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | $1,068.00 |
Dimensions
- |
Power Supply - DC Input |
Add To Cart
Request Quote |
DGM85R-ARAC | Frame Size - 3.35 in85 mm | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | $1,887.00 |
Dimensions
- |
Power Supply - AC Input |
Add To Cart
Request Quote |
DGM85R-ARBC | Frame Size - 3.35 in85 mm | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | $1,890.00 |
Dimensions
- |
Power Supply - AC Input |
Add To Cart
Request Quote |
DGM130R-ARAC | Frame Size - 5.12 in130 mm | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | $2,149.00 |
Dimensions
- |
Power Supply - AC Input |
Add To Cart
Request Quote |
DGM130R-ARBC | Frame Size - 5.12 in130 mm | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | $2,154.00 |
Dimensions
- |
Power Supply - AC Input |
Add To Cart
Request Quote |
DGM130R-ARMC | Frame Size - 5.12 in130 mm | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | $2,453.00 |
Dimensions
- |
Power Supply - AC Input |
Add To Cart
Request Quote |
DGM200R-ARAC | Frame Size - 7.87 in200 mm | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | $2,675.00 |
Dimensions
- |
Power Supply - AC Input |
Add To Cart
Request Quote |
DGM200R-ARBC | Frame Size - 7.87 in200 mm | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | $2,681.00 |
Dimensions
- |
Power Supply - AC Input |
Add To Cart
Request Quote |
DGM200R-ARMC | Frame Size - 7.87 in200 mm | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | $2,968.00 |
Dimensions
- |
Power Supply - AC Input |
Add To Cart
Request Quote |