ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM5100KCM-100FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - IP65 | - 300 lb-in | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM5100KCM-200FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - IP65 | - 600 lb-in | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
- ![]() |
BLM7200HW-5S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP67 | - 25 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM7200HW-10S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP67 | - 50 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM7200HW-15S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP67 | - 76 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM7200HW-20S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP67 | - 101 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM7200HW-30S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP67 | - 145 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM7200HW-50S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP67 | - 240 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM7200HW-100S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP67 | - 450 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM7200HW-5SN | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP67 | - 25 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM7200HW-10SN | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP67 | - 50 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM7200HW-15SN | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP67 | - 76 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM7200HW-20SN | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP67 | - 101 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM7200HW-30SN | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP67 | - 145 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM7200HW-50SN | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP67 | - 240 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM7200HW-100SN | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP67 | - 450 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BXM230-5 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP54 | - 3.90 lb-in | - | - | Request Quote | - |
- ![]() |
BXM230-10 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP54 | - 7.9 lb-in | - | - | Request Quote | - |
- ![]() |
BXM230-15 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP54 | - 12.3 lb-in | - | - | Request Quote | - |
- ![]() |
BXM230-20 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP54 | - 15.9 lb-in | - | - | Request Quote | - |
- ![]() |
BXM230-30 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP54 | - 23 lb-in | - | - | Request Quote | - |
- ![]() |
BXM230-50 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP54 | - 38 lb-in | - | - | Request Quote | - |
- ![]() |
BXM230-100 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP54 | - 53 lb-in | - | - | Request Quote | - |
- ![]() |
BXM230-200 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - IP54 | - 53 lb-in | - | - | Request Quote | - |
- ![]() |
BXM230-5FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP54 | - 3.5 lb-in | - | - | Request Quote | - |
- ![]() |