The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.
  • Designed for continuous operation
  • Lower heat generation
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 

Item #

Frame Size

Power Supply

Shaft

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

Add To Cart / Contact Sales
- 2.36 in60 mm - 24 VDC - Single - Not Equipped - 7.9 lb-in0.9 N·m - 200 Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 24 VDC - Double - Not Equipped - 7.9 lb-in0.9 N·m - 200 Request Quote Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase 100-115 VAC - Single - Not Equipped - 24 lb-in2.80 N·m - 200 Request Quote Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase 200-230 VAC - Single - Not Equipped - 24 lb-in2.80 N·m - 200 Request Quote Add To Cart
Request Quote
- 3.35 in85 mm - Three-Phase 200-230 VAC - Single - Not Equipped - 24 lb-in2.80 N·m - 200 Request Quote Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase 100-115 VAC - Double - Not Equipped - 24 lb-in2.80 N·m - 200 Request Quote Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase 200-230 VAC - Double - Not Equipped - 24 lb-in2.80 N·m - 200 Request Quote Add To Cart
Request Quote
- 3.35 in85 mm - Three-Phase 200-230 VAC - Double - Not Equipped - 24 lb-in2.80 N·m - 200 Request Quote Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 100-115 VAC - Single - Not Equipped - 106 lb-in12 N·m - 200 Request Quote Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 200-230 VAC - Single - Not Equipped - 106 lb-in12 N·m - 200 Request Quote Add To Cart
Request Quote
- 5.12 in130 mm - Three-Phase 200-230 VAC - Single - Not Equipped - 106 lb-in12 N·m - 200 Request Quote Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 100-115 VAC - Double - Not Equipped - 106 lb-in12 N·m - 200 Request Quote Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 200-230 VAC - Double - Not Equipped - 106 lb-in12 N·m - 200 Request Quote Add To Cart
Request Quote
- 5.12 in130 mm - Three-Phase 200-230 VAC - Double - Not Equipped - 106 lb-in12 N·m - 200 Request Quote Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 100-115 VAC - Single - Equipped - 106 lb-in12 N·m - 200 Request Quote Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 200-230 VAC - Single - Equipped - 106 lb-in12 N·m - 200 Request Quote Add To Cart
Request Quote
- 5.12 in130 mm - Three-Phase 200-230 VAC - Single - Equipped - 106 lb-in12 N·m - 200 Request Quote Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 100-115 VAC - Single - Not Equipped - 440 lb-in50 N·m - 110 Request Quote Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 200-230 VAC - Single - Not Equipped - 440 lb-in50 N·m - 110 Request Quote Add To Cart
Request Quote
- 7.87 in200 mm - Three-Phase 200-230 VAC - Single - Not Equipped - 440 lb-in50 N·m - 110 Request Quote Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 100-115 VAC - Double - Not Equipped - 440 lb-in50 N·m - 110 Request Quote Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 200-230 VAC - Double - Not Equipped - 440 lb-in50 N·m - 110 Request Quote Add To Cart
Request Quote
- 7.87 in200 mm - Three-Phase 200-230 VAC - Double - Not Equipped - 440 lb-in50 N·m - 110 Request Quote Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 100-115 VAC - Single - Equipped - 440 lb-in50 N·m - 110 Request Quote Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 200-230 VAC - Single - Equipped - 440 lb-in50 N·m - 110 Request Quote Add To Cart
Request Quote
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved