DC Input brushless DC motors for use with BLV Series R Type Drivers.
26 - 50 of 192 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Cable Direction

  • Opposite Output Shaft Side
  • Output Shaft Side

Item #

Motor Frame Size

Output Power

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 36 lb-in4.1 N·m - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $663.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 47 lb-in5.4 N·m - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $663.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 71 lb-in8.1 N·m - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $674.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 120 lb-in13.6 N·m - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $674.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 230 lb-in27.1 N·m - Not Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $674.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - 470 lb-in54 N·m - Not Equipped - Opposite Output Shaft Side - 0.005 ~ 20 $688.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 23 lb-in2.7 N·m - Not Equipped - Output Shaft Side - 0.1 ~ 400 $663.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 36 lb-in4.1 N·m - Not Equipped - Output Shaft Side - 0.067 ~ 267 $663.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 47 lb-in5.4 N·m - Not Equipped - Output Shaft Side - 0.05 ~ 200 $663.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 71 lb-in8.1 N·m - Not Equipped - Output Shaft Side - 0.033 ~ 133 $674.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 120 lb-in13.6 N·m - Not Equipped - Output Shaft Side - 0.02 ~ 80 $674.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 230 lb-in27.1 N·m - Not Equipped - Output Shaft Side - 0.01 ~ 40 $674.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - 470 lb-in54 N·m - Not Equipped - Output Shaft Side - 0.005 ~ 20 $688.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 23 lb-in2.7 N·m - Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $880.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 36 lb-in4.1 N·m - Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $880.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 47 lb-in5.4 N·m - Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $880.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 71 lb-in8.1 N·m - Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $891.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 120 lb-in13.6 N·m - Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $891.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 230 lb-in27.1 N·m - Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $891.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - 470 lb-in54 N·m - Equipped - Opposite Output Shaft Side - 0.005 ~ 20 $905.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 23 lb-in2.7 N·m - Equipped - Output Shaft Side - 0.1 ~ 400 $880.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 36 lb-in4.1 N·m - Equipped - Output Shaft Side - 0.067 ~ 267 $880.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 47 lb-in5.4 N·m - Equipped - Output Shaft Side - 0.05 ~ 200 $880.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 71 lb-in8.1 N·m - Equipped - Output Shaft Side - 0.033 ~ 133 $891.00 - Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 120 lb-in13.6 N·m - Equipped - Output Shaft Side - 0.02 ~ 80 $891.00 - Add To Cart
Request Quote
26 - 50 of 192 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved