-
100/120 W (1/8 - 1/6 HP) Brushless DC Motors
100-120w-brushless-dc-motor-speed-control-systems
-
The brushless DC motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. A wide range of options are available to meet you application needs.
- 100 W (1/8 HP)
- Analog driver type
- 3.54 in. (90 mm) Frame Size
- Electromagnetic Brake available
- Driver Power Supply and I/O cables included
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 120 W (1/6 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake type available
- Permissible Torque
- Round Shaft = 54 oz-in (0.382 N·m)
- Parallel Shaft Gear = 17.6 ~ 260 lb-in (2 ~ 30 N·m)
- Right-Angle Hollow Shaft Gear = 28 ~ 470 lb-in (3.2 ~ 53.9 N·m)
-
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 120 W (1/6 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 54 oz-in (0.382 N·m)
- Parallel Shaft Gear = 17.7 ~ 260 lb-in (2 ~ 30 N·m)
- Right-Angle Hollow Shaft Gear = 28.3 ~ 477 lb-in (3.2 ~ 53.9 N·m)
- Hollow Shaft Flat Gear = 16 ~ 680 lb-in (1.9 ~ 77 N·m)
Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio). -
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 120 W (1/6 HP)
- 3.54 in. (90 mm) Frame Size
- Permissible Torque
- Round Shaft = 56 oz-in (0.4 N·m)
- Parallel Shaft Gear = 15.9 ~ 260 lb-in (1.8 ~ 30 N·m)
- Hollow Shaft Flat Gear = 15 ~ 600 lb-in (1.7 ~ 68 N·m)
- Brake Types Available
-
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Wide speed range
- Excellent speed stability
- Compact & high power
- Energy saving
- Electromagnetic brake type
- IP65 Protection
- 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
-
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- 100 W (1/8 HP)
- 24 - 48 VDC
- Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Communication through Modbus (RTU) and CANopen
- Permissible Torque
- Parallel Shaft Gear = 25 ~ 240 lb-in (2.9 ~ 27.4 N·m)
- Hollow Shaft Flat Gear = 23 ~ 470 lb-in (2.7 ~ 54 N·m)
- Round Shaft (no gear) = 45 oz-in (0.319 N·m)
-
The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.
- Standard or RS-485 Communication Driver types
- Simple, compact, and cost-effective
- IP40
- Ideal for applications like conveyors and agitators
- Reduce electricity costs
- Standard type parallel shaft gearheads available
Connection cables required (sold separately)
-
The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited.
- Standard or RS-485 Communication Driver types
- Simple, compact, and cost-effective
- IP65
- Ideal for applications like conveyors and agitators
- Reduce electricity costs
- Long-life type parallel shaft and hollow shaft flatgearheads or round shaft (no gear) available
Connection cables required (sold separately)







