-
by Output Power (BLDC)
brushless-dc-motor-speed-control-systems-hp
-
- 30 W (1/25 HP) BLH Series Brushless DC Motor Speed Control Systems(183)
- 30 W (1/25 HP) BLE2 Series Brushless DC Motor Speed Control Systems(100)
- 30 W (1/25 HP) BMU Series Brushless DC Motor Speed Control Systems(66)
- 30 W (1/25 HP) BXII Series Brushless DC Motor Speed Control Systems(68)
- 30 W (1/25 HP) BLE Series Brushless DC Motors with RS-485 Communications(68)
- 25 W (1/30 HP) BLS Series Brushless DC Motor Speed Control Systems(40)
- 30 W (1/25 HP) BLS Series Brushless DC Motor Speed Control Systems(34)
-
- 50 W (1/15 HP) BLH Series Brushless DC Motor Speed Control Systems(171)
- 60 W (1/12 HP) BLE2 Series Brushless DC Motor Speed Control Systems(114)
- 60 W (1/12 HP) BMU Series Brushless DC Motor Speed Control Systems(80)
- 60 W (1/12 HP) BXII Series Brushless DC Motor Speed Control Systems(68)
- 60 W (1/12 HP) BLE Series Brushless DC Motors with RS-485 Communication(68)
- 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control Systems(20)
- 60 W (1/12 HP) BLS Series Brushless DC Motor Speed Control Systems(34)
- 40 W (1/19 HP) BLS Series Brushless DC Motor Speed Control Systems(40)
-
- 100 W (1/8 HP) BLH Series Brushless DC Motor Speed Control Systems(34)
- 120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control Systems(128)
- 120 W (1/6 HP) BMU Series Brushless DC Motor Speed Control Systems(94)
- 120 W (1/6 HP) BXII Series Brushless DC Motor Speed Control Systems(68)
- 120 W (1/6 HP) BLE Series Brushless DC Motors with RS-485 Communication(68)
- 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control Systems(56)
- 90 W (1/8 HP) BLS Series Brushless DC Motor Speed Control Systems(40)
- 120 W (1/6 HP) BLS Series Brushless DC Motor Speed Control Systems(34)
-
- 200 W (1/4 HP) BLE2 Series Brushless DC Motor Speed Control Systems(174)
- 300 W (2/5 HP) BLE2 Series Brushless DC Motor Speed Control Systems(42)
- 200 W (1/4 HP) BMU Series Brushless DC Motor Speed Control Systems(144)
- 300 W (2/5 HP) BMU Series Brushless DC Motor Speed Control Systems(42)
- 200 W (1/4 HP) BXII Series Brushless DC Motor Speed Control Systems(60)
- 200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control Systems(52)
-
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved