-
200 W (1/4 HP) Brushless DC Motors
200w-brushless-dc-motor-speed-control-systems
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 200 W (1/4 HP)
- Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake type available
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 25 ~ 1750 lb-in (2.9 ~ 198 N·m)
- Right-Angle Hollow Shaft Gear = 18.5 ~ 730 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 300 W (2/5 HP)
- Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 25 ~ 1750 lb-in (2.9 ~ 198 N·m)
- Right-Angle Hollow Shaft Gear = 18.5 ~ 730 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 71 ~ 710 lb-in (8.1 ~ 81 N·m)
-
The BMU SeThe BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 200 W (1/4 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 21. ~ 4584 lb-in (2.4 ~ 518 N·m)
- Right-Angle Hollow Shaft Gear = 18.59 ~ 732 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio). ries features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
- 200 W (1/4 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 21. ~ 4584 lb-in (2.4 ~ 518 N·m)
- Right-Angle Hollow Shaft Gear = 18.59 ~ 732 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio). -
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
- 300 W (2/5 HP)
- Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 8.44 lb-in (0.955 N·m)
- Parallel Shaft Gear = 38 ~ 3400 lb-in (4.3 ~ 388 N·m)
- Right-Angle Hollow Shaft Gear = 29 ~ 1130 lb-in (3.3 ~ 128 N·m)
- Hollow Shaft Flat Gear = 71 ~ 710 lb-in (8.1 ~ 81 N·m)
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio). -
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 200 W (1/4 HP)
- 4.09 in. (104 mm) [4.33 in. (110 mm) Geared] Frame Size
- Permissible Torque
- Round Shaft = 92 oz-in (0.65 N·m)
- Parallel Shaft Gear = 25 ~ 610 lb-in (2.9 ~ 70 N·m)
- Hollow Shaft Flat Gear = 48 ~ 480 lb-in (5.5 ~ 55.3 N·m)
- Brake Types Available
-
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- 200 W (1/4 HP)
- 24 - 48 VDC
- Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Communication through Modbus (RTU) and CANopen
- Permissible Torque
- Parallel Shaft Gear = 50 ~ 450 lb-in (5.7 ~ 51.6 N·m)
- Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
- Round Shaft (no gear) = 90 oz-in (0.637 N·m)



