-
30 W (1/25 HP) Brushless DC Motors
30w-brushless-dc-motor-speed-control-systems
-
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communications type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
- 30 W (1/25 HP)
- Analog, Digital or RS-485 Communication Driver types
- 1.65 in. (42 mm) and 2.36 in. (60 mm) Frame Sizes
- Electromagnetic Brake available
- Connection Cables and Power & I/O cables sold separately
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 30 W (1/25 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake available
- Permissible Torque
- Round Shaft = 13.6 oz-in (0.096 N·m)
- Parallel Shaft Gear = 4.7 ~ 53 lb-in (0.54 ~ 6 N·m)
- Hollow Shaft Flat Gear = 3.5 ~ 150 lb-in (0.4 ~ 17 N·m)
-
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 30 W (1/25 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 13.6 oz-in (0.096 N·m)
- Parallel Shaft Gear = 3.9 ~ 53 lb-in (0.45 ~ 6 N·m)
- Hollow Shaft Flat Gear = 3.5 ~ 150 lb-in (0.4 ~ 17 N·m)
-
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 30 W (1/25 HP)
- 2.36 in. (60 mm) Frame Size
- Permissible Torque
- Round Shaft = 14.2 oz-in (0.1 N·m)
- Parallel Shaft Gear = 3.9 ~ 53 lb-in (0.45 ~ 6 N·m)
- Hollow Shaft Flat Gear = 3.5 ~ 150 lb-in (0.4 ~ 17 N·m)
- Brake Types Available
-
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Wide speed range
- Excellent speed stability
- Compact & high power
- Energy saving
- Electromagnetic brake type
- IP65 Protection
- 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
-
The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.
- Standard or RS-485 Communication Driver types
- Simple, compact, and cost-effective
- IP40
- Ideal for applications like conveyors and agitators
- Reduce electricity costs
- Standard type parallel shaft gearheads available
Connection cables required (sold separately)
-
The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited.
- Standard or RS-485 Communication Driver types
- Simple, compact, and cost-effective
- IP65
- Ideal for applications like conveyors and agitators
- Reduce electricity costs
- Long-life type parallel shaft and hollow shaft flatgearheads or round shaft (no gear) available
Connection cables required (sold separately)






