-
400 W (1/2 HP) Brushless DC Motors
400w-brushless-dc-motor-speed-control-systems
-
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 400 W (1/2 HP)
- Single-Phase 200-240 or Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 180 oz-in (1.27 N·m)
- Parallel Shaft Gear = 47.79 ~ 5159 lb-in (5.4 ~ 583 N·m)
- Right-Angle Hollow Shaft Gear = 42.48 ~ 1575 lb-in (4.8 ~ 178 N·m)
- Hollow Shaft Flat Gear = 46 ~ 940 lb-in (5.3 ~ 107 N·m)
Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio). -
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 400 W (1/2 HP)
- 4.09 in. (104 mm) [4.33 in. (110 mm) Geared] Frame Size
- Permissible Torque
- Round Shaft = 184 oz-in (1.3 N·m)
- Parallel Shaft Gear = 52 ~ 610 lb-in (5.9 ~ 70 N·m)
- Hollow Shaft Flat Gear = 48 ~ 970 lb-in (5.5 ~ 110 N·m)
- Brake Types Available
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 400 W (1/2 HP)
- Single-Phase 200-240 or Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 180 oz-in (1.27 N·m)
- Parallel Shaft Gear = 50.4 ~ 483.2 lb-in (5.7 ~ 54.6 N·m)
- Hollow Shaft Flat Gear = 46 ~ 940 lb-in (5.3 ~ 107 N·m)
-
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- 400 W (1/2 HP)
- 24 or 48 VDC, Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Communication through Modbus (RTU) and CANopen
- Permissible Torque
- Parallel Shaft Gear = 101 ~ 487 lb-in (11.4 ~ 55 N·m)
- Hollow Shaft Flat Gear = 96 ~ 956 lb-in (10.8 ~ 108 N·m)
- Round Shaft (no gear) = 176 oz-in (1.27 N·m)



