• OVR SCARA Robot

    OVR Small Robots

    The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

    • Approach narrow spaces (compared to general SCARA robots)
    • Lightweight and flat with chassis mass of 7.6 kg and a height of 140mm
    • Transportable mass 3 kg
    • The use of mounting brackets expands the operating range in the vertical direction

  • OVR SCARA Robot

    OVR Small Robots

    The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

    • Approach narrow spaces (compared to general SCARA robots)
    • Lightweight and flat with chassis mass of 8.3 kg and a height of 205 mm
    • Omni-directional movement shortens takt time
    • Simple dust-resistant structure
    • Transportable mass 10 kg
    • The use of mounting brackets expands the operating range in the vertical direction

  • OVR SCARA Robot

    OVR Small Robots

    The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

    • Approach narrow spaces (compared to general SCARA robots)
    • Lightweight and flat with chassis mass of 8.9 kg and a height of 205 mm
    • Long stroke
    • Omni-directional movement shortens takt time
    • Simple dust-resistant structure
    • Transportable mass 3 kg
    • The use of mounting brackets expands the operating range in the vertical direction


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved