OVR Small Robots

The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

  • Approach narrow spaces (compared to general SCARA robots)
  • Lightweight and flat with chassis mass of 7.6 kg and a height of 140mm
  • Transportable mass 3 kg
  • The use of mounting brackets expands the operating range in the vertical direction

SCARA Small Robots OVR

Small Robots OVR

Small Robots OVR

Small Robots OVR

Small Robots OVR

Small Robots OVR

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- OVR

Robot Configuration

- SCARA

Number of Axes

- 3-axis

Arm Length - Arm 1

- 230 mm  

Arm Length - Arm 2

- 180 mm  

Power Supply

- DC

Maximum Reach

- 410 mm

Transportable Mass

- 3 kg  

Input Voltage (V)

- 24 VDC

Moving Range - Axis 1

- ±170 deg

Moving Range - Axis 2

- ±140 deg

Cover

- Not Equipped

Maximum Speed - Axis 1 (deg/s)

- 300 deg/s

Maximum Speed - Axis 2 (deg/s)

- 300 deg/s

Maximum Speed - Axis 3 (deg/s)

- 720 deg/s

Maximum Speed - Composite (TCP)

- 1000 mm/s

Repetitive Positioning Accuracy

- Based on the specifications of each axis: ±0.03 mm

Permissible Inertia

- 0.026 kgm²  

Chassis Mass

- 7.6 kg  

Installation Type

- Frame mounting/Ceiling mounting

California Proposition 65

-

CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Degree of Protection

- IP40 (excluding the connector part)

Ambient Temperature

- 0 to +40 ℃ (+32 to +104 °F) (non-freezing)

Humidity

- 85 % or less (non-condensing)

Altitude

- Up to 1,000 m (3,300 ft.) above sea level

Operating Atmosphere

- No corrosive gas or dust. No exposure to water or oil.


 


 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved