• Stepper Motor

    αSTEP

    The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

    • 1.38 in. (35 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • DC Input


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved