DC Input AZ Series 1.38 in. (35 mm) NEMA 14 Stepper Motors with Mechanical Absolute Encoders
1.38 in. (35 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
![]()
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 1.38 in. (35 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
Clear
Filter
Shaft/Gear Type
- Right-Angle Spur / Face Gear
Gear Ratio (X:1) (:1)
- 7.2
- 15
- 25
Electromagnetic Brake
- Not Equipped
Connection Type
- Cable
Cable Direction (Right-Angle Gear)
- Down
- Up
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Connection Type |
Cable Direction |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM24AK-FC7.2UA | Frame Size - 1.38 in35 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - Up | $759.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM24AK-FC7.2DA | Frame Size - 1.38 in35 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - Down | $759.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM24AK-FC15UA | Frame Size - 1.38 in35 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 92 oz-in0.65 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 15 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - Up | $759.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM24AK-FC15DA | Frame Size - 1.38 in35 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 92 oz-in0.65 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 15 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - Down | $759.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM24AK-FC25UA | Frame Size - 1.38 in35 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 156 oz-in1.1 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - Up | $759.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM24AK-FC25DA | Frame Size - 1.38 in35 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 156 oz-in1.1 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - Down | $759.00 |
CAD
-
|
Add To Cart
Request Quote |




