• ik-gn-rohs-img

    Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.

    • 3 W (1/250 HP)
    • 2.36 in (60 mm) Frame Size
    • Torque at Max. Output
      • Round Shaft = 5.5 oz-in (39 mN·m)
      • Parallel Shaft Gear = 0.83 ~ 26 lb-in (0.09 ~ 2.93 N·m)

  • ik-gn-rohs-img

    Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.

    • 6 W (1/125 HP)
    • 2.76 in (70 mm) Frame Size
    • Torque at Max. Output
      • Round Shaft = 12.3 oz-in (87 mN·m)
      • Parallel Shaft Gear = 1.87 ~ 44 lb-in (0.21 ~ 4.97 N·m)

  • ik-gn-rohs-img

    Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.

    • 10 W (1/75 HP)
    • 3.15 in (80 mm) Frame Size
    • Torque at Max. Output
      • Round Shaft = 18.4 oz-in (130 mN·m)
      • Parallel Shaft Gear = 2.79 ~ 70 lb-in (0.31 ~ 7.9 N·m)

  • ik-gn-rohs-img

    Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.

    • 20 W (1/38 HP)
    • 3.54 in (90 mm) Frame Size
    • Torque at Max. Output
      • Round Shaft = 36 oz-in (260 mN·m)
      • Parallel Shaft Gear = 5.59 ~ 88 lb-in (0.63 ~ 9.94 N·m)


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved