Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.

  • 10 W (1/75 HP)
  • 3.15 in (80 mm) Frame Size
  • Torque at Max. Output
    • Round Shaft = 18.4 oz-in (130 mN·m)
    • Parallel Shaft Gear = 2.79 ~ 70 lb-in (0.31 ~ 7.9 N·m)
1 - 25 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

CAD

Add To Cart / Contact Sales
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - Metric - 8 mm - 1.8125 lb-in  0.21 N·m   - 1.15 lb-in  0.13 N·m   - 900 $162.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - Metric - 8 mm - 1.8125 lb-in [60 Hz]  1.9375 lb-in [50 Hz]  0.21 N·m [60 Hz]  0.22 N·m [50 Hz]   - 1.15 lb-in  0.13 N·m   - 750 [50 Hz] 900 [60 Hz] $171.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Metric - 10 mm - 3.71 lb-in  0.51 N·m   - 2.79 lb-in  0.32 N·m   - 300 $247.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Metric - 10 mm - 4.45 lb-in  0.61 N·m   - 3.35 lb-in  0.38 N·m   - 250 $247.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Metric - 10 mm - 6.18 lb-in  0.85 N·m   - 4.66 lb-in  0.53 N·m   - 180 $247.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Metric - 10 mm - 7.42 lb-in  1.02 N·m   - 5.59 lb-in  0.63 N·m   - 150 $247.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Metric - 10 mm - 9.27 lb-in  1.28 N·m   - 6.99 lb-in  0.79 N·m   - 120 $247.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Metric - 10 mm - 11.13 lb-in  1.53 N·m   - 8.38 lb-in  0.95 N·m   - 100 $247.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Metric - 10 mm - 15.45 lb-in  2.13 N·m   - 11.64 lb-in  1.32 N·m   - 72 $247.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Metric - 10 mm - 18.54 lb-in  2.55 N·m   - 13.97 lb-in  1.58 N·m   - 60 $247.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Metric - 10 mm - 22.25 lb-in  3.06 N·m   - 16.77 lb-in  1.9 N·m   - 50 $247.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Metric - 10 mm - 27.86 lb-in  3.83 N·m   - 20.99 lb-in  2.37 N·m   - 36 $254.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Metric - 10 mm - 33.43 lb-in  4.6 N·m   - 25.19 lb-in  2.85 N·m   - 30 $254.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Metric - 10 mm - 40.11 lb-in  5.52 N·m   - 30.22 lb-in  3.42 N·m   - 25 $254.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Metric - 10 mm - 55.71 lb-in  7.67 N·m   - 41.98 lb-in  4.75 N·m   - 18 $264.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Metric - 10 mm - 60.44 lb-in  8 N·m   - 45.54 lb-in  5.15 N·m   - 15 $264.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Metric - 10 mm - 70 lb-in  8 N·m   - 56.93 lb-in  6.44 N·m   - 12 $264.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Metric - 10 mm - 70 lb-in  8 N·m   - 68.31 lb-in  7.72 N·m   - 10 $264.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Metric - 10 mm - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 9 $264.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Metric - 10 mm - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 7.50 $264.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Metric - 10 mm - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 6 $264.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Metric - 10 mm - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 5 $264.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Metric - 10 mm - 4.4 lb-in [60 Hz]  4.71 lb-in [50 Hz]  0.51 N·m [60 Hz]  0.53 N·m [50 Hz]   - 2.79 lb-in  0.32 N·m   - 250 [50 Hz] 300 [60 Hz] $256.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Metric - 10 mm - 5.29 lb-in [60 Hz]  5.65 lb-in [50 Hz]  0.61 N·m [60 Hz]  0.64 N·m [50 Hz]   - 3.35 lb-in  0.38 N·m   - 208 [50 Hz] 250 [60 Hz] $256.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Metric - 10 mm - 7.34 lb-in [60 Hz]  7.85 lb-in [50 Hz]  0.85 N·m [60 Hz]  0.89 N·m [50 Hz]   - 4.66 lb-in  0.53 N·m   - 150 [50 Hz] 180 [60 Hz] $256.00 - Add To Cart
Request Quote
1 - 25 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved