-
US2 Series AC Speed Control Motors & Controllers
us2-series-ac-speed-control-motors
-
6 W (1/125 HP) US2 Series Speed Control Motor Packages
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- 6 W (1/125 HP)
- 2.36 in. (60 mm) Frame Size
- Imperial or Metric Output Shafts
- Permissible Torque
- Round Shaft = 7.1 oz-in (50 mN·m)
- Parallel Shaft Gear = 2 ~ 53 lb-in (0.23 ~ 6 N·m)
-
15 W (1/50 HP) US2 Series Speed Control Motor Packages
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- 15 W (1/50 HP)
- 2.76 in. (70 mm) Frame Size
- Imperial or Metric Output Shafts
- Permissible Torque
- Round Shaft = 17.7 oz-in (125 mN·m)
- Parallel Shaft Gear = 4.9 ~ 88 lb-in (0.56 ~ 10 N·m)
-
25 W (1/30 HP) US2 Series Speed Control Motor Packages
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- 25 W (1/30 HP)
- 3.15 in. (80 mm) Frame Size
- Imperial or Metric Output Shafts
- Permissible Torque
- Round Shaft = 29 oz-in (205 mN·m)
- Parallel Shaft Gear = 8.1 ~ 141 lb-in (0.92 ~ 16 N·m)
- Right-Angle Solid / Hollow Shaft Gear = 8.8 ~ 177 lb-in (1.0 ~ 20.0 N·m)
-
40 W (1/19 HP) US2 Series Speed Control Motor Packages
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- 40 W (1/19 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts
- Permissible Torque
- Round Shaft = 45 oz-in (320 mN·m)
- Parallel Shaft Gear = 12.3 ~ 260 lb-in (1.4 ~ 30 N·m)
- Right-Angle Solid / Hollow Shaft Gear = 14.1 ~ 310 lb-in (1.6 ~ 35.2 N·m)
-
60 W (1/12 HP) US2 Series Speed Control Motor Packages
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- 60 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts
- Permissible Torque
- Round Shaft = 69 oz-in (490 mN·m)
- Parallel Shaft Gear = 19.4 ~ 260 lb-in (2.2 ~ 30 N·m)
-
90 W (1/8 HP) US2 Series Speed Control Motor Packages
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- 90 W (1/8 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts
- Permissible Torque
- Round Shaft = 103 oz-in (730 mN·m)
- Parallel Shaft Gear = 29 ~ 350 lb-in (3.3 ~ 40 N·m)
- Right-Angle Solid / Hollow Shaft Gear = 36 ~ 470 lb-in (4.1 ~ 53.9 N·m)
-
Shop US2 Series Speed Control Motor Packages
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.






