15 W (1/50 HP) US2 Series Speed Control Motor Packages
US2 Series AC Speed Control Motors & Controllers
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- 15 W (1/50 HP)
- 2.76 in. (70 mm) Frame Size
- Imperial or Metric Output Shafts
- Permissible Torque
- Round Shaft = 17.7 oz-in (125 mN·m)
- Parallel Shaft Gear = 4.9 ~ 88 lb-in (0.56 ~ 10 N·m)
Clear
Filter
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM315GV-UA / 3GV5B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 4.90 lb-in0.56 N·m | Variable Speed Range (r/min) - 18 ~ 320 | $382.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV6B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 6 lb-in0.68 N·m | Variable Speed Range (r/min) - 15 ~ 266 | $382.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV7.5B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 7.40 lb-in0.84 N·m | Variable Speed Range (r/min) - 12 ~ 213 | $382.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV9B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 8.8 lb-in1 N·m | Variable Speed Range (r/min) - 10 ~ 177 | $382.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV12.5B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 12.30 lb-in1.40 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | $382.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV15B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 15 lb-in1.70 N·m | Variable Speed Range (r/min) - 6 ~ 106 | $382.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV18B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 17.70 lb-in2 N·m | Variable Speed Range (r/min) - 5 ~ 88 | $382.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV25B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 24 lb-in2.80 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | $390.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV30B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 28 lb-in3.2 N·m | Variable Speed Range (r/min) - 3 ~ 53 | $390.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV36B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 34 lb-in3.90 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | $390.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV50B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 47 lb-in5.40 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV60B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 57 lb-in6.50 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV75B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 71 lb-in8.10 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV90B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 85 lb-in9.70 N·m | Variable Speed Range (r/min) - 1 ~ 17.7 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV100B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV120B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.75 ~ 13.3 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV150B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.6 ~ 10.6 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV180B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV250B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.36 ~ 6.4 | $440.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV300B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.3 ~ 5.3 | $440.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV360B / US2D15-UA-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.25 ~ 4.4 | $440.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV5B / US2D15-EC-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 4.7 lb-in4.90 lb-in0.54 N·m0.56 N·m |
Variable Speed Range (r/min)
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$386.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV6B / US2D15-EC-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 5.7 lb-in6 lb-in0.65 N·m0.68 N·m |
Variable Speed Range (r/min)
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$386.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV7.5B / US2D15-EC-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$386.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV9B / US2D15-EC-CC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Permissible Torque - 8.5 lb-in8.8 lb-in0.97 N·m1 N·m |
Variable Speed Range (r/min)
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$386.00 |
CAD
-
|
Add To Cart
Request Quote |

