Items |
MDS420-24 1.65 in. (40 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $33.00
|
MDA420-24L 1.65 in. (40 mm) MD Series A Type (with Alarm) Axial Fan with Stall Alarm - Electronic (24 VDC) Web Price $33.00
|
MDV420-24S 1.65 in. (40 mm) MD Series V Type (Variable Speed) Axial Fan with Pulse Sensor (24 VDC) Web Price $51.00
|
|||
Frame Size | - 1.65 in40 mm | |||||
Thickness | - 0.79 in.20 mm | |||||
Type | - S Type (Standard) | - A Type (with Alarm) | - V Type (Variable Speed) | |||
Power Supply | - 24 VDC | |||||
Current | - 0.04 A | - 0.04 A |
-
0.13 A [100% PWM Duty] 0.02 A [20% PWM Duty] |
|||
Function | - | - Stall Alarm - Electronic | - Pulse Sensor | |||
Connection Type | - Lead Wire | |||||
Fan Speed Type | - Standard Speed | - | - | |||
Speed (r/min) | - 8000 | - 8000 | - 16000 [100% PWM Duty] | |||
Max. Air Flow | - 7.4 CFM 0.21 m3/min | - 7.4 CFM 0.21 m3/min |
-
14.8 CFM [100% PWM Duty] 2.8 CFM [20% PWM Duty] 0.42 m3/min [100% PWM Duty] 0.08 m3/min [20% PWM Duty] |
|||
Max. Static Pressure | - 0.319 inH2O 79.5 Pa | - 0.319 inH2O 79.5 Pa |
-
1.275 inH2O [100% PWM Duty] 0.049 inH2O [20% PWM Duty] 318 Pa [100% PWM Duty] 12.3 Pa [20% PWM Duty] |
|||
Noise Level | - 28 db (A) | - 28 db (A) |
-
47 dB (A) [100% PWM Duty] 13 dB (A) [20% PWM Duty] |
|||
Safety Standards |
- TUV UL | |||||
|