-
DC Input Axial Fans
dc-input-axial-fans
-
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling DC equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
- MD Series 1.57 in. (40mm) DC Axial Fans(3)
- MD Series 2.05 in. (52mm) DC Axial Fans(3)
- MD Series 2.36 in. / 2.44 in. (60mm / 62mm) DC Axial Fans(3)
- MD Series 3.15 in. (80mm) DC Axial Fans(5)
- MD Series 3.62 in. (92mm) DC Axial Fans(6)
- MD Series 4.69 in. / 4.72 in. (119mm / 120mm) DC Axial Fans(12)
- MD Series 5.51 in. (140mm) DC Axial Fans(4)
- MD Series 6.77 in. (172mm) DC Axial Fans(6)
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved