Items |
MDS1238-24 4.69 in. (119 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $77.00
|
MDS1238H-24 4.72 in. (120 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $116.00
|
MDE1225-24L 4.69 in. (119 mm) MD Series E Type (Long Life) Axial Fan with Stall Alarm - Electronic (24 VDC) Web Price $76.00
|
MDA1225-24 4.69 in. (119 mm) MD Series A Type (with Alarm) Axial Fan with Low Speed Alarm (24 VDC) Web Price $67.00
|
MDA1238-24 4.72 in. (120 mm) MD Series A Type (with Alarm) Axial Fan with Low Speed Alarm (24 VDC) Web Price $84.00
|
|||||
Frame Size | - 4.69 in119 mm | - 4.72 in120 mm | - 4.69 in119 mm | - 4.69 in119 mm | - 4.72 in120 mm | |||||
Thickness | - 1.5 in.38 mm | - 1.5 in.38 mm | - 1 in.25.40 mm | - 1 in.25 mm | - 1.5 in.38 mm | |||||
Power Supply | - 24 VDC | |||||||||
Current | - 1.5 A | - 0.5 A | - 0.30 | - 0.34 | - 0.50 | |||||
Type | - S Type (Standard) | - S Type (Standard) | - E Type (Long Life) | - A Type (with Alarm) | - A Type (with Alarm) | |||||
Function | - None | - None | - Stall Alarm - Electronic | - Low Speed Alarm - Electronic | - Low Speed Alarm - Electronic | |||||
Connection Type | - Lead Wire | |||||||||
Fan Speed Type | - Standard Speed | - High Speed | - | - | - | |||||
Speed (r/min) | - 3600 | - 6400 | - 3000 | - 3000 | - 3600 | |||||
Max. Air Flow | - 137 CFM 3.88 m3/min | - 224 CFM 6.35 m3/min | - 95.3 CFM 2.7 m3/min | - 95.3 CFM 2.7 m3/min | - 137 CFM 3.88 m3/min | |||||
Max. Static Pressure | - 0.542 inH2O 135 Pa | - 1.445 inH2O 360 Pa | - 0.281 inH2O 70 Pa | - 0.281 inH2O 70 Pa | - 0.542 inH2O 135 Pa | |||||
Noise Level | - 49 db (A) | - 64 db (A) | - 46 dB (A) | - 46 dB (A) | - 49 db (A) | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- TUV UL CSA | - TUV UL | - DEMCO UL CE | - UL CE | - TUV UL CSA | |||||
|