These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
  • DC Input
  • Frame sizes 5.51 in. (140 mm)
  • Maximum airflow up to 205 CFM (5.8 m3/min)
  • Alarm types available
Unit of Measure
Items
pcj_mds1451-48ld

5.51 in. (140 mm) MD Series S Type (Standard) Axial Fan (24 VDC)
Web Price $87.00

Cooling Fan

5.51 in. (140 mm) MD Series E Type (Long Life) Axial Fan with Stall Alarm - Electronic (24 VDC)
Web Price $97.00

Cooling Fan

5.51 in. (140 mm) MD Series A Type (with Alarm) Axial Fan with Low Speed Alarm (24 VDC)
Web Price $110.00

Axial Fan

5.51 in. (140 mm) MD Series A Type (with Alarm) Axial Fan with Stall Alarm (24 VDC)
Web Price $98.00
Frame Size - 5.51 in140 mm
Thickness - 2.01 in.51 mm
Power Supply - 24 VDC
Current - 0.7 A - 0.70 - 0.70 - 0.70
Type - S Type (Standard) - E Type (Long Life) - A Type (with Alarm) - A Type (with Alarm)
Function - None - Stall Alarm - Electronic - Low Speed Alarm - Electronic - Stall Alarm - Electronic
Connection Type - Lead Wire
Fan Speed Type - Standard Speed - - -
Speed (r/min) - 3150
Max. Air Flow - 205 CFM  5.8 m3/min  
Max. Static Pressure - 0.521 inH2O  130 Pa  
Noise Level - 49 db (A)
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CE

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved