Items |
MDS625H-24 2.36 in. (60 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $51.00
|
MDE625-24L 2.36 in. (60 mm) MD Series E Type (Long Life) Axial Fan with Stall Alarm - Electronic (24 VDC) Web Price $118.00
|
MDA625-24 2.44 in. (62 mm) MD Series A Type (with Alarm) Axial Fan with Low Speed Alarm (24 VDC) Web Price $42.00
|
MDV625-24S 2.36 in. (60 mm) MD Series V Type (Variable Speed) Axial Fan with Pulse Sensor (24 VDC) Web Price $68.00
|
MDS625-24 2.36 in. (60 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $33.00
|
|||||
Frame Size | - 2.36 in60 mm | - 2.36 in60 mm | - 2.44 in62 mm | - 2.36 in60 mm | - 2.36 in60 mm | |||||
Thickness | - 0.98 in.25 mm | - 0.98 in.25 mm | - 1 in.25 mm | - 1 in.25 mm | - 0.98 in.25 mm | |||||
Power Supply | - 24 VDC | |||||||||
Current | - 0.24 A | - 0.06 | - 0.10 |
-
0.25 A [100% PWM Duty] 0.04 A [0% PWM Duty] |
- 0.06 A | |||||
Type | - S Type (Standard) | - E Type (Long Life) | - A Type (with Alarm) | - V Type (Variable Speed) | - S Type (Standard) | |||||
Function | - None | - Stall Alarm - Electronic | - Low Speed Alarm - Electronic | - Pulse Sensor | - | |||||
Connection Type | - Lead Wire | |||||||||
Fan Speed Type | - High Speed | - | - | - | - Standard Speed | |||||
Speed (r/min) | - 7600 | - 3800 | - 4000 |
-
9500 [100%} 2850 [0%] |
- 3800 | |||||
Max. Air Flow | - 37.4 CFM 1.06 m3/min | - 18.7 CFM 0.53 m3/min | - 17.7 CFM 0.5 m3/min |
-
42.7 CFM [100% PWM Duty] 12.7 CFM [0% PWM Duty] 1.21 m3/min [100% PWM Duty] 0.36 m3/min [0% PWM Duty] |
- 18.7 CFM 0.53 m3/min | |||||
Max. Static Pressure | - 0.622 inH2O 155 Pa | - 0.161 inH2O 40.2 Pa | - 0.196 inH2O 49 Pa |
-
0.899 inH2O [100% PWM Duty] 0.081 inH2O [0% PWM Duty] 224 Pa [100% PWM Duty] 20.2 Pa [0% PWM Duty] |
- 0.161 inH2O 40.1 Pa | |||||
Noise Level | - 44 db (A) | - 28 db (A) | - 30 dB (A) |
-
49 dB (A) [100% PWM Duty] 18 dB (A) [0% PWM Duty] |
- 28 db (A) | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- TUV UL CSA | - TUV UL CSA | - UL CE | - TUV UL | - TUV UL CSA | |||||
|