Items |
CCM005Z2ACF Connection Cable (0.5 m) Web Price $58.00
|
CCM010Z2ACF Connection Cable (1 m) Web Price $58.00
|
CCM030Z2ACF Connection Cable (3 m) Web Price $91.00
|
CCM050Z2ACF Connection Cable (5 m) Web Price $150.00
|
CCM100Z2ACF Connection Cable (10 m) Web Price $238.00
|
|||||
RoHS Compliant |
- | |||||||||
Product Specifications | - | |||||||||
Cable Type | - Connection Cable | |||||||||
Cable Direction | - | |||||||||
Cable Length | - 1.6 ft0.5 m | - 3.3 ft1 m | - 9.8 ft3 m | - 16.4 ft5 m | - 32.8 ft10 m | |||||
|