-
Accessories & Peripherals
all-categories-accessories-peripherals
-
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a leadscrew and a resin nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 30 mm frame size, thrust and self locking force are both a max. 40 N
-
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a leadscrew and a resin nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 42 mm frame size, thrust and self locking force are both a max. 100 N
-
Permissible load has been increased by mounting with an offset parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.
- For use with BLV and BLH Series 100 W (/1/8 HP) Parallel Shaft Gear Motors
-
This is a mounting bracket for installing an AZ mini driver on the side of a motor.
-
Flexible Couplings
(106)Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.
- No Backlash
- High Strength
- A spider controls the vibration generated by the motor
-
Accessories
(1853)Mounting brackets, cables, decimal gearheads, dampers, external potentiometers and other motion control accessories.
-
- BLE2/BMU Metal Connection Cables(69)
- BLE2/BMU Metal Connection Cables (Round Shaft)(46)
- BMU/BLE2 Metal Connection Cables (Round Shaft)(38)
- BMU/BLE2 Metal Connection Cables(57)
- BXII Connection Cables(19)
- AZ Series Driver Connection Cables (AC Input - Cable Type - Standard)(24)
- AZ Series Driver Connection Cables (AC Input - Connector Type - Standard)(36)
- AZ Series Driver Connection Cables (AC Input - Cable Type - Electromagnetic Brake)(24)
- AZ Series Driver Connection Cables (AC Input - Connector Type - Electromagnetic Brake)(36)
- AZ Series Driver Connection Cables (DC Input - Cable Type - Standard - AZM1 & AZM2)(58)
- AZ Series Driver Connection Cables (DC Input - Cable Type - Standard - AZM4 & AZM6) (58)
- AZ Series Driver Connection Cables (DC Input - Connector Type - Standard) (87)
- AZ Series Driver Connection Cables (DC Input - Cable Type - Electromagnetic Brake - AZM4 & AZM6) (58)
- AZ Series Driver Connection Cables (DC Input - Connector Type - Electromagnetic Brake) (87)
- AZX Series Connection Cable Sets (AC) (16)
- AZX Series Connection Cable Sets (AC Brake Type) (16)
- AZ Series Connector Type Driver Connection Cables (DC)
- AZ Series Connector Type Driver Connection Cables (DC Brake Type)
- AZ Series Connector Type mini Driver Connection Cables (DC)
- BLM Brake Connection Cables (Round Shaft) (46)
- BLM Brake Connection Cables (69)
- BLM Standard Connection Cables (Round Shaft) (12)
- BLM Standard Connection Cables (24)