The Mounting Adapter for Linear Actuators is a linear motion mechanism with a rolled ball screw and iron nut. It saves space and reduces design time compared to a custom-built mechanism.
- For use with 42 mm AZ Series Hybrid Step-Servo motors (AZM46 only)
- Do not remove the nut from the ball screw. If the nut is removed, it cannot be restored to its original condition
Linear Actuator Attachment (42 mm Frame Size)
| Lead Time1 | - {Contact your local sales office for more information.} |
Frame Size |
- 42 mm |
Motor Series |
- AZ Series Hybrid Step-Servo Motors |
Drive Method |
- Rolled Ball Screw |
Stroke |
- 100 mm |
Permissible Thrust Load |
- 160 N |
Permissible Speed |
- 60 mm/s |
Lead |
- 2 mm |
Max. Horizontal Transportable Mass |
- 16 kg |
Max. Vertical Transportable Mass |
- 16 kg |
Repetitive Positioning Accuracy |
- ±0.01 mm |
Screw Material |
- Iron |
Screw Shaft Diameter |
- 8 mm |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Ambient Temperature |
- 0 ~ +40 °C (Non-freezing) |
Ambient Humidity |
- 85% max. (Non-condensing) |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



