42 mm Rolled Ball Screw Actuator Attachments / Mounting Adapters for Linear Actuator
Rolled Ball Screw Actuator Attachment
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a rolled ball screw and an iron nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 42 mm frame size, thrust force is at max. 160 N
Item # |
Frame Size |
Compatible Motors |
Drive Method |
Stroke |
Permissible Thrust Load |
Permissible Speed |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Repetitive Positioning Accuracy |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LA422A10Z | Frame Size - 42 mm | Compatible Motors - AZ Series | Drive Method - Rolled Ball Screw | Stroke - 100 mm | Permissible Thrust Load - 160 N | Permissible Speed - 60 mm/s | Lead - 2 mm | Max. Horizontal Transportable Mass - 16 kg | Max. Vertical Transportable Mass - 16 kg | Repetitive Positioning Accuracy - ±0.01 mm | $518.00 |
CAD
-
|
Add To Cart
Request Quote |
| LA428A10Z | Frame Size - 42 mm | Compatible Motors - AZ Series | Drive Method - Rolled Ball Screw | Stroke - 100 mm | Permissible Thrust Load - 40 N | Permissible Speed - 240 mm/s | Lead - 8 mm | Max. Horizontal Transportable Mass - 16 kg | Max. Vertical Transportable Mass - 4 kg | Repetitive Positioning Accuracy - ±0.01 mm | $633.00 |
CAD
-
|
Add To Cart
Request Quote |

