The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high-load transportation.
- Horizontal Operation
Compatible Motors
| Lead Time1 | - {Contact your local sales office for more information.} |
Frame Size |
- 60 mm |
Type |
- High-Speed |
Electromagnetic Brake |
- Not Equipped |
Linear Direction |
- Horizontal |
Motor Type |
- AZ Series (Positioning Control) |
Power Input |
- AC |
Maximum Speed |
- 500 mm/s |
Max. Horizontal Transportable Mass |
- 10 kg |
Maximum Acceleration |
- 1 m/s2 |
Thrust |
- 110 N |
Push Force |
- 110 N |
Max. Holding Force |
- 110 N |
Minimum Travel Amount |
- 0.01 mm |
Rotor Inertia |
- 370x 10-7 kg·m² |
Stroke |
- 100 mm |
Repetitive Positioning Accuracy |
- ±0.25 mm |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Thermal Class |
- 130 (B) [UL Recognized 105 (A)] |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the case and motor windings. |
Dielectric Strength |
- Sufficient to withstand 1.5 kVAC, 50 Hz or 60 Hz between the case and motor windings for 1 minute. |
Ambient Temperature |
-
0 to +40ºC (non-freezing) (+32 ~ +104ºF) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Operating Atmosphere |
- No corrosive gases or dust. The product should not be exposed to water, oil or other liquids. |
Degree of Protection |
- IP30 (excluding rack moving part and connector part) |
Rotation Detection Range in Power OFF State |
-
±900 Rotations 1800 Rotations at Motor Output Shaft) |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.





