5-phase, fully digital microstepping driver, CVK Series
- Accepts 2-phase Pulse Input Signals
- 32 Motor Resolution Settings
- All functions required to drive a motor are equipped in the driver
- Simply mounting an aluminum electrolytic capacitor on a mother board can operate a motor easily
- The basic performance is the same as the CVK Series
- Contact Sales for Pricing and Lead Times
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- 5-Phase, Pulse Input |
Power Supply |
- 24 VDC |
Input Current |
- 0.5 ~ 3 A |
Output Current |
- 0.35 ~ 2.4 A/phase |
Excitation Mode |
- Microstep |
Type |
- SPI Communication Setting |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.
