5-phase, fully digital microstepping driver, CVD Series
- Fully Closed-Loop Control Type
- Setting Range of Resolution: 100 to 125,000 P/R
- Lowest Vibration Driver Type
- *This driver does not come with a Motor Connection Connector, therefore customers have to prepare their own or purchase an appropriate connection cable to connect with our PKP motors. For the details, please contact our technical support.
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- 5-Phase, Fully Closed-Loop Control Type |
Driver |
- Board Type with Mounting Plate |
Power Supply |
- 24 VDC |
Input Current |
- 0.6 ~ 3.0 A |
Output Current |
- 0.35~2.4 A/phase |
Excitation Mode |
- Microstep |
Lead Wires |
- 5 |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Electrical Characteristics |
-
EIA-485 Compliant Use a twisted pair wire and keep total extension length to 3 m. |
Communication Method |
- Half duplex, asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd) |
Transmission Rate |
- Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps |
Protocol |
- Modbus RTU mode |
Number of Connectable Units |
- Up to 31 drivers can be connected to a single host controller |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



