2-phase, fully digital, bipolar microstepping driver, CVD
  • 32 Motor Resolution Settings
  • Low Vibration Driver type

Driver

Compatible Drivers

Drivers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- 2-Phase, Pulse Input

Driver

- Board Type with Mounting Plate

Power Supply

- 24 VDC

Input Current

- 3.9 A

Output Current

- 1.125 ~ 4.5 A/phase

Excitation Mode

- Microstep

Lead Wires

- 4

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved