- Vertical Operation
Compatible Motors
Compatible Motors
| Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Frame Size |
- 80 mm |
Type |
- High-Speed |
Electromagnetic Brake |
- Not Equipped |
Linear Direction |
- Vertical |
Motor Type |
- AZ Series (Positioning Control) |
Power Input |
- DC |
Maximum Speed |
- 150 mm/s (24 VDC) 250 mm/s (48 VDC) |
Transportable Mass |
- 20 kg (24 VDC: 60 mm/s, 48 VDC: 150 mm/s) 7 kg (24 VDC: 150 mm/s, 48 VDC: 250 mm/s) |
Maximum Acceleration |
- 1 m/s2 |
Thrust |
- 220 N (24 VDC: 60 mm/s, 48 VDC: 150 mm/s) 77 N (24 VDC: 150 mm/s, 48 VDC: 250 mm/s) |
Push Force |
- 220 N |
Max. Holding Force |
- 220 N |
Minimum Travel Amount |
- 0.01 mm |
Rotor Inertia |
- 370x 10-7 kg·m² |
Stroke |
- 200 mm |
Repetitive Positioning Accuracy |
- ±0.07 mm |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Thermal Class |
- 130 (B) [UL Recognized 105 (A)] |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the case and motor windings. |
Dielectric Strength |
- Sufficient to withstand 1.0 kVAC, 50 Hz or 60 Hz between the case and motor windings for 1 minute. |
Ambient Temperature |
-
0 to +40ºC (non-freezing) (+32 ~ +104ºF) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Operating Atmosphere |
- No corrosive gases or dust. The product should not be exposed to water, oil or other liquids. |
Degree of Protection |
- IP30 (excluding rack moving part and connector part) |
Rotation Detection Range in Power OFF State |
-
±900 Rotations (1800 Rotations at Motor Output Shaft) |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.




