LM4F-AZ Vertical Rack and Pinion Systems (DC Input)
DC Input Vertical AZ-L Series Rack and Pinion Systems
![]()
- 80 mm Frame Size
- Vertical movement
- High-Speed or High-Transportable-Mass Type
- Electromagnetic Brake options
- AZ Series Driver (DC Input) required
1 2
Clear
Filter
Type
- High-Transportable-Mass
- High-Speed
Electromagnetic Brake
- Equipped
- Not Equipped
Linear Direction
- Vertical
Stroke (mm)
- 100
- 200
- 300
- 400
- 500
- 600
- 1000
Item # |
Frame Size |
Type |
Electromagnetic Brake |
Linear Direction |
Maximum Speed |
Max. Horizontal Transportable Mass |
Maximum Acceleration |
Thrust |
Push Force |
Max. Holding Force |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LM4F150AZAK-1 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,013.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZAK-2 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,021.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZAK-3 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,021.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZAK-4 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,027.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZAK-5 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,027.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZAK-6 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,041.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZAK-10 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,180.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZMK-1 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,291.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZMK-2 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,299.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZMK-3 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,299.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZMK-4 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,306.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZMK-5 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,306.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZMK-6 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,319.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F150AZMK-10 | Frame Size - 80 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 150 mm/s | Max. Horizontal Transportable Mass - 20 kg | Maximum Acceleration - 1 m/s2 | Thrust - 220 N | Push Force - 220 N | Max. Holding Force - 220 N | $1,459.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZAK-1 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,041.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZAK-2 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,048.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZAK-3 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,048.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZAK-4 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,055.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZAK-5 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,055.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZAK-6 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,069.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZAK-10 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,208.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZMK-1 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,319.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZMK-2 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,327.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZMK-3 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,327.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM4F20AZMK-4 | Frame Size - 80 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 20 mm/s | Max. Horizontal Transportable Mass - 100 kg | Maximum Acceleration - 0.074 m/s2 | Thrust - 1008 N | Push Force - 1008 N | Max. Holding Force - 1008 N | $1,333.00 |
CAD
-
|
Add To Cart
Request Quote |
1 2

