When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications.
- Mount for either Vertical or Horizontal Operation
| Lead Time1 | - {Contact your local sales office for more information.} |
Frame Size |
- 90 mm |
Stroke |
- 100 mm |
Maximum Speed |
- 500 mm/s |
Max. Transportable Mass - Horizontal (kg) |
- 200 |
Max. Transportable Mass - Vertical (kg) |
- 199.1 |
Maximum Input Speed |
- 265.3 (r/min) |
Maximum Input Torque |
- 39.3 N·m |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

