AGL5H18 Linear Heads
Actuator Components
When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications.
- 90 mm Frame Size
- Horizontal or Vertical movement
Item # |
Frame Size |
Maximum Speed |
Max. Transportable Mass - Horizontal (kg) |
Max. Transportable Mass - Vertical (kg) |
Maximum Input Speed |
Maximum Input Torque |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| AGL5H18-1 | Frame Size - 90 mm | Maximum Speed - 500 mm/s | Max. Transportable Mass - Horizontal (kg) - 200 | Max. Transportable Mass - Vertical (kg) - 199.1 | Maximum Input Speed - 265.3 (r/min) | Maximum Input Torque - 39.3 N·m | $557.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-2 | Frame Size - 90 mm | Maximum Speed - 500 mm/s | Max. Transportable Mass - Horizontal (kg) - 200 | Max. Transportable Mass - Vertical (kg) - 198.8 | Maximum Input Speed - 265.3 (r/min) | Maximum Input Torque - 39.3 N·m | $563.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-3 | Frame Size - 90 mm | Maximum Speed - 500 mm/s | Max. Transportable Mass - Horizontal (kg) - 200 | Max. Transportable Mass - Vertical (kg) - 198.4 | Maximum Input Speed - 265.3 (r/min) | Maximum Input Torque - 39.3 N·m | $571.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-4 | Frame Size - 90 mm | Maximum Speed - 500 mm/s | Max. Transportable Mass - Horizontal (kg) - 200 | Max. Transportable Mass - Vertical (kg) - 198.1 | Maximum Input Speed - 265.3 (r/min) | Maximum Input Torque - 39.3 N·m | $591.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-5 | Frame Size - 90 mm | Maximum Speed - 500 mm/s | Max. Transportable Mass - Horizontal (kg) - 200 | Max. Transportable Mass - Vertical (kg) - 197.7 | Maximum Input Speed - 265.3 (r/min) | Maximum Input Torque - 39.3 N·m | $618.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-6 | Frame Size - 90 mm | Maximum Speed - 500 mm/s | Max. Transportable Mass - Horizontal (kg) - 200 | Max. Transportable Mass - Vertical (kg) - 197.3 | Maximum Input Speed - 265.3 (r/min) | Maximum Input Torque - 39.3 N·m | $668.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-7 | Frame Size - 90 mm | Maximum Speed - 500 mm/s | Max. Transportable Mass - Horizontal (kg) - 200 | Max. Transportable Mass - Vertical (kg) - 197 | Maximum Input Speed - 265.3 (r/min) | Maximum Input Torque - 39.3 N·m | $716.00 |
CAD
-
|
Add To Cart
Request Quote |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

