OVR Small Robots

The OVR Series Cartesian 3-axis small robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

  • Delivered with three linear slides assembled, reducing equipment startup time and labor
  • Moving range 300 mm × 300 mm × 100 mm (X-Y-Z)
  • Transportable mass 2.5 kg

Small Robots OVR

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- OVR

Robot Configuration

- Cartesian

Combination Configuration

- XYZ

Combination Direction

- L type

Number of Axes

- 3-axis

Input Voltage (V)

- 24 VDC

Transportable Mass

- 2.5 kg  

Moving Range - X-axis

- 300 mm

Moving Range - Y-axis

- 300 mm

Moving Range - Z-axis

- 100 mm

Maximum Speed - X-axis

- 600 mm/s

Maximum Speed - Y-axis

- 600 mm/s

Maximum Speed - Z-axis

- 600 mm/s

X-axis Stroke

- 300 mm  

Y-axis Stroke

- 300 mm  

Z-axis

- EZS Series

Z-axis Stroke

- 100 mm  

Repetitive Positioning Accuracy (mm)

- ±0.02

Chassis Mass

- 18.4 kg  

Power Supply

- DC

Installation Type

- Frame mounting

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved