OVR Series 3-axis Cartesian Robots
Cartesian Robots

The OVR Series Cartesian 3-axis small robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.
- Delivered with three linear slides assembled, reducing equipment startup time and labor
- Moving range 300 mm × 300 mm × 100 mm (X-Y-Z)
- Transportable mass 2.5 kg
Item # |
Robot Configuration |
Combination Configuration |
Combination Direction |
Number of Axes |
Moving Range |
Maximum Speed |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| OVR3AL030030Z10K-C | Robot Configuration - Cartesian | Combination Configuration - XYZ | Combination Direction - L type | Number of Axes - 3-axis | Moving Range - X-axis: 300mm, Y-axis: 300mm, Z-axis: 100mm | Maximum Speed - X-axis: 600 mm/s, Y-axis: 600 mm/s, Z-axis: 600 mm/s | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| OVR3AR030030Z10K-C | Robot Configuration - Cartesian | Combination Configuration - XYZ | Combination Direction - R type | Number of Axes - 3-axis | Moving Range - X-axis: 300mm, Y-axis: 300mm, Z-axis: 100mm | Maximum Speed - X-axis: 600 mm/s, Y-axis: 600 mm/s, Z-axis: 600 mm/s | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

