When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. Use with Three-Phase AC Induction Motors KIIS Electromagnetic Brake type
  • Mount for either Vertical or Horizontal Operation
Lead Time1 - {Contact your local sales office for more information.}

Frame Size

- 90 mm

Electromagnetic Brake

- Equipped

Linear Direction

- Horizontal Vertical

Motor Type

- KIIS Series AC Motor

Motor Output Power

- 100 W

Gear Ratio (X:1)

- 150 :1

Stroke

- 100 mm

Connection Type

- Lead Wire / Cable

Power Input

- AC

Power Supply

- Three-Phase 220/230 VAC

Basic Rack Speed

- 18 [50 Hz] mm/s22 [60 Hz] mm/s

Max. Transportable Mass - Horizontal (kg)

- 200 [18 mm/s] 200 [22 mm/s]

Max. Transportable Mass - Vertical (kg)

- 199.1 [18 mm/s] 199.1 [22 mm/s]

Holding Force (N)

- 1961 [18 mm/s] 1961 [22 mm/s]

Max. Inverter Setting Frequency (Hz)

- 120

Components

- , KII Series Parallel Shaft Gearhead (150:1) (Metric Shaft) ($169.00)
, 100 W (1/8 HP) KII / KIIS Series AC Motor & Gear Motors Electromagnetic Brake - Induction Pinion Shaft Motor (Three-Phase 220/230 VAC) ($307.00)
, Linear Head (100 mm Stroke) ($557.00)

Thermal Class

- 130 (B)

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Safety Standards

- UL CCC CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Ambient Temperature

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Brake Power Supply

- Single-Phase 220/230

Current (A)

- 0.4


 


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved