Item # |
Frame Size |
Type |
Electromagnetic Brake |
Linear Direction |
Motor Output Power |
Gear Ratio (X:1) |
Stroke |
Connection Type |
Power Supply |
Basic Rack Speed |
Max. Transportable Mass - Horizontal (kg) |
Max. Transportable Mass - Vertical (kg) |
Holding Force (N) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH7.5B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 7.5 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 376 [50 Hz] mm/s452 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 12 [452 mm/s] 14 [376 mm/s] | Max. Transportable Mass - Vertical (kg) - 11.1 [452 mm/s] 13.1 [376 mm/s] | Holding Force (N) - 120 [452 mm/s] 140 [376 mm/s] | $976.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH9B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 9 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 312 [50 Hz] mm/s376 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 14 [376 mm/s] 16 [312 mm/s] | Max. Transportable Mass - Vertical (kg) - 13.1 [376 mm/s] 15.1 [312 mm/s] | Holding Force (N) - 140 [376 mm/s] 165 [312 mm/s] | $976.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH12.5B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 12.5 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 226 [50 Hz] mm/s271 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 19 [271 mm/s] 23 [226 mm/s] | Max. Transportable Mass - Vertical (kg) - 18.1 [271 mm/s] 22.1 [226 mm/s] | Holding Force (N) - 195 [271 mm/s] 230 [226 mm/s] | $976.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH15B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 15 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 188 [50 Hz] mm/s226 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 23 [226 mm/s] 28 [188 mm/s] | Max. Transportable Mass - Vertical (kg) - 22.1 [226 mm/s] 27.1 [188 mm/s] | Holding Force (N) - 235 [226 mm/s] 275 [188 mm/s] | $976.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH18B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 18 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 156 [50 Hz] mm/s188 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 29 [188 mm/s] 33 [156 mm/s] | Max. Transportable Mass - Vertical (kg) - 28.1 [188 mm/s] 32.1 [156 mm/s] | Holding Force (N) - 285 [188 mm/s] 330 [156 mm/s] | $976.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH25B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 25 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 113 [50 Hz] mm/s135 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 38 [135 mm/s] 44 [113 mm/s] | Max. Transportable Mass - Vertical (kg) - 37.1 [135 mm/s] 43.1 [113 mm/s] | Holding Force (N) - 375 [135 mm/s] 440 [113 mm/s] | $988.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH30B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 30 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 113 [60 Hz] mm/s94 [50 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 45 [113 mm/s] 54 [94 mm/s] | Max. Transportable Mass - Vertical (kg) - 44.1 [113 mm/s] 53.1 [94 mm/s] | Holding Force (N) - 450 [113 mm/s] 530 [94 mm/s] | $988.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH36B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 36 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 77 [50 Hz] mm/s94 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 55 [94 mm/s] 64 [77 mm/s] | Max. Transportable Mass - Vertical (kg) - 54.1 [94 mm/s] 63.1 [77 mm/s] | Holding Force (N) - 540 [94 mm/s] 635 [77 mm/s] | $988.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH50B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 50 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 56 [50 Hz] mm/s64 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 76 [64 mm/s] 89 [56 mm/s] | Max. Transportable Mass - Vertical (kg) - 75.1 [64 mm/s] 88.1 [56 mm/s] | Holding Force (N) - 755 [64 mm/s] 880 [56 mm/s] | $988.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH60B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 60 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 47 [50 Hz] mm/s56 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 108 [47 mm/s] 92 [56 mm/s] | Max. Transportable Mass - Vertical (kg) - 107.1 [47 mm/s] 91.1 [56 mm/s] | Holding Force (N) - 1060 [47 mm/s] 905 [56 mm/s] | $988.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH75B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 75 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 37 [50 Hz] mm/s45 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 115 [45 mm/s] 134 [37 mm/s] | Max. Transportable Mass - Vertical (kg) - 114.1 [45 mm/s] 133.1 [37 mm/s] | Holding Force (N) - 1130 [45 mm/s] 1320 [37 mm/s] | $988.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH90B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 90 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 31 [50 Hz] mm/s37 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 138 [37 mm/s] 152 [31 mm/s] | Max. Transportable Mass - Vertical (kg) - 137.1 [37 mm/s] 151.1 [31 mm/s] | Holding Force (N) - 1355 [37 mm/s] 1500 [31 mm/s] | $988.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH100B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 100 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 28 [50 Hz] mm/s33 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 152 [28 mm/s] 152 [33 mm/s] | Max. Transportable Mass - Vertical (kg) - 151.1 [28 mm/s] 151.1 [33 mm/s] | Holding Force (N) - 1500 [28 mm/s] 1500 [33 mm/s] | $988.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH120B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 120 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 23 [50 Hz] mm/s28 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 152 [23 mm/s] 152 [28 mm/s] | Max. Transportable Mass - Vertical (kg) - 151.1 [23 mm/s] 151.1 [28 mm/s] | Holding Force (N) - 1500 [23 mm/s] 1500 [28 mm/s] | $1,001.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH150B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 150 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 18 [50 Hz] mm/s22 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 152 [18 mm/s] 152 [22 mm/s] | Max. Transportable Mass - Vertical (kg) - 151.1 [18 mm/s] 151.1 [22 mm/s] | Holding Force (N) - 1500 [18 mm/s] 1500 [22 mm/s] | $1,001.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH180B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 180 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 15 [50 Hz] mm/s18 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 152 [15 mm/s] 152 [18 mm/s] | Max. Transportable Mass - Vertical (kg) - 151.1 [15 mm/s] 151.1 [18 mm/s] | Holding Force (N) - 1500 [15 mm/s] 1500 [18 mm/s] | $1,001.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH250B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 250 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 11 [50 Hz] mm/s13 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 152 [11 mm/s] 152 [13 mm/s] | Max. Transportable Mass - Vertical (kg) - 151.1 [11 mm/s] 151.1 [13 mm/s] | Holding Force (N) - 1500 [11 mm/s] 1500 [13 mm/s] | $1,042.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESM / 5GVH300B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 300 :1 | Stroke - 100 mm | Connection Type - Lead Wire / Cable | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 11 [60 Hz] mm/s9.4 [50 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 152 [11 mm/s] 152 [9.4 mm/s] | Max. Transportable Mass - Vertical (kg) - 151.1 [11 mm/s] 151.1 [9.4 mm/s] | Holding Force (N) - 1500 [11 mm/s] 1500 [9.4 mm/s] | $1,042.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESMT2 / 5GVH7.5B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 7.5 :1 | Stroke - 100 mm | Connection Type - Terminal Box | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 376 [50 Hz] mm/s452 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 12 [452 mm/s] 14 [376 mm/s] | Max. Transportable Mass - Vertical (kg) - 11.1 [452 mm/s] 13.1 [376 mm/s] | Holding Force (N) - 120 [452 mm/s] 140 [376 mm/s] | $1,001.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESMT2 / 5GVH9B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 9 :1 | Stroke - 100 mm | Connection Type - Terminal Box | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 312 [50 Hz] mm/s376 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 14 [376 mm/s] 16 [312 mm/s] | Max. Transportable Mass - Vertical (kg) - 13.1 [376 mm/s] 15.1 [312 mm/s] | Holding Force (N) - 140 [376 mm/s] 165 [312 mm/s] | $1,001.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESMT2 / 5GVH12.5B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 12.5 :1 | Stroke - 100 mm | Connection Type - Terminal Box | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 226 [50 Hz] mm/s271 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 19 [271 mm/s] 23 [226 mm/s] | Max. Transportable Mass - Vertical (kg) - 18.1 [271 mm/s] 22.1 [226 mm/s] | Holding Force (N) - 195 [271 mm/s] 230 [226 mm/s] | $1,001.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESMT2 / 5GVH15B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 15 :1 | Stroke - 100 mm | Connection Type - Terminal Box | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 188 [50 Hz] mm/s226 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 23 [226 mm/s] 28 [188 mm/s] | Max. Transportable Mass - Vertical (kg) - 22.1 [226 mm/s] 27.1 [188 mm/s] | Holding Force (N) - 235 [226 mm/s] 275 [188 mm/s] | $1,001.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESMT2 / 5GVH18B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 18 :1 | Stroke - 100 mm | Connection Type - Terminal Box | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 156 [50 Hz] mm/s188 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 29 [188 mm/s] 33 [156 mm/s] | Max. Transportable Mass - Vertical (kg) - 28.1 [188 mm/s] 32.1 [156 mm/s] | Holding Force (N) - 285 [188 mm/s] 330 [156 mm/s] | $1,001.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESMT2 / 5GVH25B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 25 :1 | Stroke - 100 mm | Connection Type - Terminal Box | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 113 [50 Hz] mm/s135 [60 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 38 [135 mm/s] 44 [113 mm/s] | Max. Transportable Mass - Vertical (kg) - 37.1 [135 mm/s] 43.1 [113 mm/s] | Holding Force (N) - 375 [135 mm/s] 440 [113 mm/s] | $1,013.00 |
CAD
-
|
Add To Cart
Request Quote |
| AGL5H18-1 / 5IK60VGVH-ESMT2 / 5GVH30B | Frame Size - 90 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Horizontal Vertical | Motor Output Power - 60 W | Gear Ratio (X:1) - 30 :1 | Stroke - 100 mm | Connection Type - Terminal Box | Power Supply - Three-Phase 220/230 VAC | Basic Rack Speed - 113 [60 Hz] mm/s94 [50 Hz] mm/s | Max. Transportable Mass - Horizontal (kg) - 45 [113 mm/s] 54 [94 mm/s] | Max. Transportable Mass - Vertical (kg) - 44.1 [113 mm/s] 53.1 [94 mm/s] | Holding Force (N) - 450 [113 mm/s] 530 [94 mm/s] | $1,013.00 |
CAD
-
|
Add To Cart
Request Quote |