The MRE Series long-life fans have an expected life of 100,000 hours.
  • High efficiency
  • Low noise
  • Alarm type
  • Works with common Inverters to allow for variable speed
  • Fan kit includes, long-life axial flow fan, connection cables, finger guard and mounting screws.

Fan Kit

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Fan Type

- Axial Flow

Frame Size

- 7.09 in180 mm

Thickness

- 3.54 in.90 mm

Power Supply

- Three-Phase 220/230 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.24 A [200 VAC, 50 Hz]
0.25 A [200/220 VAC, 60 Hz]
0.26 A [230 VAC, 60 Hz]

Function

- Low Speed Alarm - Electronic

Connection Type

- Terminal Box

Speed (r/min)

- 2850 [200 VAC, 50 Hz]
3300 [200 VAC, 60 Hz]
3350 [220/230 VAC, 60 Hz]

Max. Air Flow

- 388 CFM [200 VAC, 50 Hz]
452 CFM [200/220/230 VAC, 60 Hz]  
11 m3/min [200 VAC, 50 Hz]
12.8 m3/min [200/220/230 VAC, 60 Hz]  

Max. Static Pressure

- 0.786 inH2O [200 VAC. 50 Hz]
0.982 inH2O [200/220/230 VAC, 60 Hz]  
196 Pa [200 VAC. 50 Hz]
245 Pa [200/220/230 VAC, 60 Hz]  

Noise Level

- 56 dB (A) [100 VAC, 50 Hz]
60 dB (A) [100 VAC, 60 Hz]
61 dB (A) [110/115 VAC, 60 Hz]

Components

- MRE18-TMH (Fan Unit)
FG18D (Finger Guard)
Connection Cable
M5 x 20mm (Mounting Screws)

Fan Kit

- Fan, Finger Guard, Mounting Screws

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Alarm Type

- Electronic

Alarm Activation Speed

- 1800 ± 300 r/min

Output Mode

- Open-collector output

Output Condition

- Normal operation: L level (Internal transistor ON)
Alarm output: H level (Internal transistor OFF)

Maximum Rating

- Maximum Applied Voltage: 30 VDC max.
Maximum Inflow Current: 15 mA max.

Delay Function

- None (External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min.)

Circuit Connection

-
Circuit Connection


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved