MRE Series 7.09 in. (180 mm) AC Axial Fans
MRE Series AC Axial Fans
The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.
- 7.09 in. (180 mm) Frame Size
- Long-Life (100,000 hours)
- AC Input
- Maximum airflow from 452 CFM (12.8 m3/min)
Clear
Filter
Power Supply
- Single-Phase 220/230/240 VAC
- Single-Phase 110/115 VAC
- Three-Phase 220/230 VAC
Function
- Low Speed Alarm - Normally Closed
- Low Speed Alarm - Normally Open
- Low Speed Alarm - Electronic
- None
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| MRE18-BH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-EH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-TH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-BAH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-BBH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-BMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-EAH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-EBH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-EMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-TAH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-TBH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE18-TMH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-BAH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-BBH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $372.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-BH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $307.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-BMH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-EAH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-EBH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $372.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-EH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $307.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-EMH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-TAH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-TBH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $372.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-TH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $307.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE18-TMH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |

