Axial fans use a propeller to create a flow of air the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.
- High efficiency
- Low noise
- Fan kit features axial flow fan, finger guard and mounting screws in a single package.
Fan Kit
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- ORIX® |
Fan Type |
- Axial Flow |
Frame Size |
- 9.84 in250 mm |
Power Supply |
- Single-Phase 110/115 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.8 A [100 VAC, 50 Hz] 1.1 A 100/110/115 VAC, 60 Hz] |
Function |
- None |
Connection Type |
- Lead Wire |
Speed (r/min) |
-
2800 [100 VAC, 50 Hz] 3220 [100 VAC, 60 Hz] 3280 [110 VAC, 60 Hz] 3300 [115 VAC, 60 Hz] |
Max. Air Flow |
-
742 CFM [100 VAC, 50 Hz] 848 CFM [100/110/115 VAC, 60 Hz] 21 m3/min [100 VAC, 50 Hz] 24 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure |
-
1.16 inH2O [100 VAC, 50 Hz] 1.28 inH2O [100 VAC, 60 Hz] 1.36 inH2O [110 VAC, 60 Hz] 1.45 inH2O [115 VAC, 60 Hz] 290 Pa [100 VAC, 50 Hz] 320 Pa [100 VAC, 60 Hz] 340 Pa [110 VAC, 60 Hz] 360 Pa [115 VAC, 60 Hz] |
Noise Level |
-
58 dB [A] [100 VAC, 50 Hz] 62 dB [A] [100/110/115 VAC, 60 Hz] |
Components |
-
MRS25-B (Fan Unit) FG25D (Finger Guard) M5 x 20 mm (0.79 in.) (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Mounting Screws |
RoHS Compliant |
- Yes |
Safety Standards |
- cUL CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
-
Built-in thermal protector (automatic reset type) Operating temperature, open: 248ºF±9ºF (120ºC±5ºC), close: 170.6ºF±27ºF (77ºC±15ºC) |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



