Large airflow, high static pressure and high-efficient AC input axial fans.

  • 9.84 in. (250mm) AC Fans
  • Max. Air Flow = 883 CFM (25 m3/min)
  • Max. Static Pressure = 1.65 inH2O (410 Pa)
  • Alarm Types available
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
  • Three-Phase 220/230 VAC

Function

  • Low Speed Alarm - Normally Closed
  • Low Speed Alarm - Electronic
  • None

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

CAD

Web Price

Add To Cart / Contact Sales
- 9.84 in250 mm - Single-Phase 110/115 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $374.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $475.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $463.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $374.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $475.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $463.00 Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - None - Lead Wire - 883 CFM25 m³/min - 1.65 inH2O410 Pa - Fan Only - $374.00 Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 883 CFM25 m³/min - 1.65 inH2O410 Pa - Fan Only - $475.00 Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 883 CFM25 m³/min - 1.65 inH2O410 Pa - Fan Only - $463.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $406.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $406.00 Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.65 inH2O410 Pa - Fan, Finger Guard, Mounting Screws - $406.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $494.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $494.00 Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.65 inH2O410 Pa - Fan, Finger Guard, Mounting Screws - $494.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $509.00 Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $509.00 Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM24 m³/min - 1.65 inH2O410 Pa - Fan, Finger Guard, Mounting Screws - $509.00 Add To Cart
Request Quote
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved