Axial fans use a propeller to create a flow of air the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.
  • Large airflow
  • High static pressure
Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Product Line

- ORIX®

Fan Type

- Axial Fan

Frame Size

- 11.81 in300 mm

Power Supply

- Single-Phase 220/230 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.91 A [230 VAC, 50 Hz] 0.93 A [220 VAC, 50 Hz] 1.48 A [220 VAC, 60 Hz] 1.49 A [230 VAC, 60Hz]

Permissible Current

- 1.52 A [230 VAC, 50 Hz] 1.55 A [220 VAC, 50 Hz] 1.80 A [230 VAC, 60Hz] 1.81 A [220 VAC, 60 Hz]

Function

- None

Connection Type

- Lead Wire

Speed (r/min)

- 2900 [220 VAC, 50 Hz]
3400 [220 VAC, 60 Hz]
2900 [230 VAC, 50 Hz]
3400 [230 VAC, 60 Hz]

Max. Air Flow

- 1377 CFM [220/230 VAC, 50 Hz]
1624 CFM [220/230 VAC, 60 Hz]  
39 m3/min [220/230 VAC, 50 Hz]
46 m3/min [220/230 VAC, 60 Hz]  

Max. Static Pressure

- 1.40 inH2O [220 VAC, 50 Hz]
1.12 inH2O [220 VAC, 60 Hz]
1.44 inH2O [230 VAC, 50 Hz]
1.12 inH2O [230 VAC, 60 Hz]  
350 Pa [220 VAC, 50 Hz]
280 Pa [220 VAC, 60 Hz]
360 Pa [230 VAC, 50 Hz]
280 Pa [230 VAC, 60 Hz]  

Noise Level

- 72 dB (A) [220/230 VAC, 50 Hz]
76 dB (A) [220/230 VAC, 60 Hz]

Fan Kit

- Fan Only

RoHS Compliant

- Yes

Safety Standards

- UL CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Recognized as Class B (266ºF [130ºC]) by UL, CSA and EN standards.

Overheat Protection

- Built-In Thermal Protector: Power is turned off at 130±5 °C (266±9 °F)
Power is turned back on at 83±15 °C (181±27 °F)

Ambient Temperature Range

- -22ºF ~ 140ºF (-30ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 

 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved