MRS Series 11.81 in. (300 mm) AC Axial Fans
MRS Series AC Axial Fans
Large airflow, high static pressure and high-efficient AC input axial fans.
- 11.81 in. (300mm) AC Fans
- Max. Air Flow = 1624 CFM (46 m3/min)
- Max. Static Pressure = 1.44 inH2O (360 Pa)
- Alarm Type available
Clear
Filter
Power Supply
- Single-Phase 220/230 VAC
Function
- Low Speed Alarm - Normally Closed
- None
Fan Kit
- Fan Only
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MRS30-EC | Frame Size - 11.81 in300 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 1624 CFM46 m³/min | Max. Static Pressure - 1.44 inH2O360 Pa | Fan Kit - Fan Only |
CAD
-
|
$633.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS30-ECB | Frame Size - 11.81 in300 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Closed | Connection Type - Lead Wire | Max. Air Flow - 1624 CFM46 m³/min | Max. Static Pressure - 1.44 inH2O360 Pa | Fan Kit - Fan Only |
CAD
-
|
$703.00 | Fan Speed Type - |
Add To Cart
Request Quote |

