These AC Axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
- ow-Speed Alarm Electronic-Input Type
- Includes 3.3 ft. (1 m) plug cord
Unit of Measure
| Available to Ship1 | - {Contact your local sales office for more information.} |
Fan Type |
- Axial Flow |
Frame Size |
- 3.62 in92 mm |
Thickness |
- 1.5 in.38 mm |
Power Supply |
- Single-Phase 100 ~ 240 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.08 A |
Function |
- Low Speed Alarm - Electronic |
Connection Type |
- Plug |
Plug Cord |
- 3.3 ft (1 m) |
Speed (r/min) |
- 3850 |
Max. Air Flow |
- 53 CFM 1.5 m3/min |
Max. Static Pressure |
- 0.362 inH2O 90 Pa |
Noise Level |
- 40 dB (A) |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Alarm |
- Low Speed Alarm |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.




