EC Fans - EMU Series 3.62 in. (92 mm) AC Axial Fans
EC Fans - EMU Series AC Axial Fans
These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz), and the same performance characteristics are obtained regardless of the frequency used.
- Low Power Consumption
- AC Input
- 3.62 in (92 mm) Frame Size
- Expected life of 60,000 hours
- Low Speed Alarm Type available
- Maximum Airflow 53 CFM (1.5 m³/min)
Clear
Filter
Power Supply
- Single-Phase 100 ~ 240 VAC
Function
- Low Speed Alarm - Electronic
- None
Plug Cord
- 3.3 ft (1 m)
- 6.6 ft. (2 m)
Item # |
Frame Size |
Power Supply |
Function |
Plug Cord |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| EMU938-1 | Frame Size - 3.62 in92 mm | Power Supply - Single-Phase 100 ~ 240 VAC | Function - None | Plug Cord - 3.3 ft (1 m) | Max. Air Flow - 53 CFM 1.5 m3/min | Max. Static Pressure - 0.362 inH2O 90 Pa | $82.00 |
Add To Cart
Request Quote |
| EMU938-2 | Frame Size - 3.62 in92 mm | Power Supply - Single-Phase 100 ~ 240 VAC | Function - None | Plug Cord - 6.6 ft. (2 m) | Max. Air Flow - 53 CFM 1.5 m3/min | Max. Static Pressure - 0.362 inH2O 90 Pa | $82.00 |
Add To Cart
Request Quote |
| EMU938M-1 | Frame Size - 3.62 in92 mm | Power Supply - Single-Phase 100 ~ 240 VAC | Function - Low Speed Alarm - Electronic | Plug Cord - 3.3 ft (1 m) | Max. Air Flow - 53 CFM 1.5 m3/min | Max. Static Pressure - 0.362 inH2O 90 Pa | $111.00 |
Add To Cart
Request Quote |
| EMU938M-2 | Frame Size - 3.62 in92 mm | Power Supply - Single-Phase 100 ~ 240 VAC | Function - Low Speed Alarm - Electronic | Plug Cord - 6.6 ft. (2 m) | Max. Air Flow - 53 CFM 1.5 m3/min | Max. Static Pressure - 0.362 inH2O 90 Pa | $111.00 |
Add To Cart
Request Quote |

