The DRS2 Series uses the AZ Series equipped with the Absolute Sensor for the driving motor. The Absolute Sensor is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment.
- Low Vibration
- High Positioning Accuracy
- Reliable Design and Structure
| Available to Ship1 | - {Contact your local sales office for more information.} |
Motor Type |
- AZ Series with Absolute Sensor |
Actuator Frame Size |
- 42 mm |
Drive Method |
- Rolled Ball Screw |
Type |
- Rod Type |
Guide |
- Not Equipped |
Mount |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Adjusting Knob |
- Not Equipped |
Lead |
- 8 mm |
Stroke |
- 40 mm |
Max. Horizontal Transportable Mass |
- 10 kg |
Max. Speed |
- 200 mm/s |
Max. Thrust Force |
- 50 N |
Max. Holding Force |
- 50 N |
Repetitive Positioning Accuracy |
- ±0.01 mm |
Lost Motion |
- 0.05 mm |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the motor windings and case. |
Dielectric Strength |
- Sufficient to withstand 1 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.




